Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 5/8 x 3/8" - 5/8 x 3/8", aus GG 22, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Dreifachkettenrad aus GG 22 5/8 x 3/8", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 323-310-045GG
CNSORDERNO
order number
323-310-045GG
Z
Number of Teeth
45
DE
Dimensions
235.0 mm
DP
Dimensions
227.58 mm
DM
Dimensions
100 mm
D1
Dimensions
32 mm
A
Dimensions
60 mm
R3
Tooth tip rounding
16 mm
C
Width of the rounding
1.6 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
9.0 mm
B2
Gear width
0.0 mm
B3
Gear width
42.1 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices